??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23210.0770 Holding Plate for Down-Hold Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23210. - Holding Plates for Down-Hold Clamps
Bill of material
23210.0770 Holding Plate for Down-Hold Clamps
BESTNR
Ref. No.
23210.0770
B1
80 mm
B2
32 mm
B3
21 mm
D
Thread
M20
H1
-0.4
40 mm
H2
18.0 mm
L1
200 mm
L2
110 mm
L3
50 mm
NSPANN
for Down-Hold Clamps
M20
G
Weight
3900 g
Embedded user actions